Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 15.05 832 2.188
Part #:0250-76375
Catalog #:SSHERA55AS 15.05 832 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP @ 1750 RPM: | 9.22 | Reduction: | Double |
| Input Style: | Shaft | Mounting Type: | AS |
| Input HP: | 9.22 | Output RPM: | 116.3 |
| Product Line: | HERA | Certifications: | IP69K, USDA Accepted Equipment |
| Ratio: | 15.05:1 | Housing Height (in): | 9.61 in |
| Output Diameter (in): | 2.188 in | Service Factor: | 1 |
| Length Through Bore (in): | 8 in | Housing Width (in): | 8 in |
| Series Code: | HERA55 | Housing Length (in): | 10.52 in |
| Input Diameter (in): | 0.874 in | Product Type: | RIGHT ANGLE |
| Style: | AS | Nominal Ratio: | 15:1 |
| Gear Drive SIze: | SSHERA55 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.675 in | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 4500 in/lbs |

