Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 30.14 832 2.188
Part #:0250-76378
Catalog #:SSHERA55AS 30.14 832 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Type: | AS | Housing Length (in): | 10.52 in |
| Style: | AS | Output RPM: | 58.1 |
| Length Through Bore (in): | 8 in | Service Factor: | 1 |
| Input Style: | Shaft | Input HP: | 4.61 |
| Series Code: | HERA55 | Input HP @ 1750 RPM: | 4.61 |
| Housing Width (in): | 8 in | Output Diameter (in): | 2.188 in |
| Input Diameter (in): | 0.874 in | Product Line: | HERA |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Height (in): | 9.61 in |
| Reduction: | Double | Ratio: | 30.14:1 |
| Product Type: | RIGHT ANGLE | Center Distance (in): | 3.675 in |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Gear Drive SIze: | SSHERA55 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Nominal Ratio: | 30:1 | Housing Material: | Stainless Steel |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

