Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 43.97 832 2.188
Part #:0250-76379
Catalog #:SSHERA55AS 43.97 832 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Certifications: | IP69K, USDA Accepted Equipment | Service Factor: | 1 |
| Output RPM: | 39.8 | Length Through Bore (in): | 8 in |
| Housing Width (in): | 8 in | Reduction: | Double |
| Output Diameter (in): | 2.188 in | Product Type: | RIGHT ANGLE |
| Ratio: | 43.97:1 | Input Style: | Shaft |
| Input HP: | 3.16 | Housing Length (in): | 10.52 in |
| Housing Height (in): | 9.61 in | Mounting Type: | AS |
| Input HP @ 1750 RPM: | 3.16 | Product Line: | HERA |
| Input Diameter (in): | 0.874 in | Series Code: | HERA55 |
| Style: | AS | Nominal Ratio: | 40:1 |
| Gear Drive SIze: | SSHERA55 | Center Distance (in): | 3.675 in |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |

