Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 53.03 832 2.188
Part #:0250-76380
Catalog #:SSHERA55AS 53.03 832 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reduction: | Double | Certifications: | IP69K, USDA Accepted Equipment |
| Style: | AS | Housing Height (in): | 9.61 in |
| Service Factor: | 1 | Ratio: | 53.03:1 |
| Housing Width (in): | 8 in | Input HP @ 1750 RPM: | 2.62 |
| Output RPM: | 33 | Series Code: | HERA55 |
| Housing Length (in): | 10.52 in | Length Through Bore (in): | 8 in |
| Output Diameter (in): | 2.188 in | Product Line: | HERA |
| Input HP: | 2.62 | Product Type: | RIGHT ANGLE |
| Input Style: | Shaft | Mounting Type: | AS |
| Input Diameter (in): | 0.874 in | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Nominal Ratio: | 50:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | SSHERA55 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Housing Material: | Stainless Steel |

