Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 10.77 -38 1.188
Part #:0250-76383
Catalog #:SSHERA55AS 10.77 -38 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Input HP @ 1750 RPM: | 12.89 |
| Housing Height (in): | 9.61 in | Reduction: | Double |
| Certifications: | IP69K, USDA Accepted Equipment | Input Style: | Shaft |
| Output RPM: | 162.5 | Service Factor: | 1 |
| Mounting Type: | AS | Product Type: | RIGHT ANGLE |
| Housing Length (in): | 10.52 in | Input HP: | 12.89 |
| Housing Width (in): | 8 in | Ratio: | 10.77:1 |
| Style: | AS | Input Diameter (in): | 0.998 in |
| Output Diameter (in): | 1.188 in | Length Through Bore (in): | 8 in |
| Series Code: | HERA55 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Stainless Steel |
| Gear Drive SIze: | SSHERA55 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Nominal Ratio: | 10:1 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Center Distance (in): | 3.675 in |

