Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 53.03 -38 1.188
Part #:0250-76389
Catalog #:SSHERA55AS 53.03 -38 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP @ 1750 RPM: | 2.62 | Service Factor: | 1 |
| Ratio: | 53.03:1 | Certifications: | IP69K, USDA Accepted Equipment |
| Input HP: | 2.62 | Housing Height (in): | 9.61 in |
| Series Code: | HERA55 | Output RPM: | 33 |
| Input Style: | Shaft | Reduction: | Double |
| Mounting Type: | AS | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.188 in | Housing Length (in): | 10.52 in |
| Housing Width (in): | 8 in | Product Line: | HERA |
| Style: | AS | Length Through Bore (in): | 8 in |
| Input Diameter (in): | 0.998 in | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Center Distance (in): | 3.675 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | SSHERA55 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |

