Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 7.94 -38 1.25
Part #:0250-76391
Catalog #:SSHERA55AS 7.94 -38 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | AS | Certifications: | IP69K, USDA Accepted Equipment |
| Product Line: | HERA | Input HP: | 13 |
| Output RPM: | 220.4 | Input HP @ 1750 RPM: | 13 |
| Mounting Type: | AS | Series Code: | HERA55 |
| Length Through Bore (in): | 8 in | Input Style: | Shaft |
| Ratio: | 7.94:1 | Output Diameter (in): | 1.250 in |
| Service Factor: | 1 | Housing Width (in): | 8 in |
| Product Type: | RIGHT ANGLE | Housing Height (in): | 9.61 in |
| Housing Length (in): | 10.52 in | Input Diameter (in): | 0.998 in |
| Reduction: | Double | Center Distance (in): | 3.675 in |
| Gear Drive SIze: | SSHERA55 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 3346 in/lbs | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Nominal Ratio: | 7.5:1 |
| Housing Material: | Stainless Steel |

