Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 25 -38 1.25
Part #:0250-76395
Catalog #:SSHERA55AS 25 -38 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP @ 1750 RPM: | 5.6 | Housing Width (in): | 8 in |
| Input Style: | Shaft | Reduction: | Double |
| Input Diameter (in): | 0.998 in | Product Line: | HERA |
| Housing Height (in): | 9.61 in | Style: | AS |
| Ratio: | 25.00:1 | Output Diameter (in): | 1.250 in |
| Length Through Bore (in): | 8 in | Mounting Type: | AS |
| Series Code: | HERA55 | Input HP: | 5.6 |
| Output RPM: | 70 | Service Factor: | 1 |
| Certifications: | IP69K, USDA Accepted Equipment | Product Type: | RIGHT ANGLE |
| Housing Length (in): | 10.52 in | Nominal Ratio: | 25:1 |
| Center Distance (in): | 3.675 in | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Gear Drive SIze: | SSHERA55 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore |

