Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 30.14 -38 1.25
Part #:0250-76396
Catalog #:SSHERA55AS 30.14 -38 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 4.61 | Product Type: | RIGHT ANGLE |
| Reduction: | Double | Length Through Bore (in): | 8 in |
| Series Code: | HERA55 | Input HP @ 1750 RPM: | 4.61 |
| Input Diameter (in): | 0.998 in | Mounting Type: | AS |
| Output RPM: | 58.1 | Style: | AS |
| Output Diameter (in): | 1.250 in | Certifications: | IP69K, USDA Accepted Equipment |
| Service Factor: | 1 | Product Line: | HERA |
| Input Style: | Shaft | Housing Length (in): | 10.52 in |
| Ratio: | 30.14:1 | Housing Height (in): | 9.61 in |
| Housing Width (in): | 8 in | Gear Drive SIze: | SSHERA55 |
| Center Distance (in): | 3.675 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Nominal Ratio: | 30:1 |
| Output Torque Rating (in-lb): | 4500 in/lbs |

