Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 58.92 -38 1.25
Part #:0250-76399
Catalog #:SSHERA55AS 58.92 -38 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP @ 1750 RPM: | 2.36 | Output RPM: | 29.7 |
| Mounting Type: | AS | Series Code: | HERA55 |
| Style: | AS | Reduction: | Double |
| Length Through Bore (in): | 8 in | Service Factor: | 1 |
| Ratio: | 58.92:1 | Product Type: | RIGHT ANGLE |
| Input HP: | 2.36 | Housing Length (in): | 10.52 in |
| Input Style: | Shaft | Housing Height (in): | 9.61 in |
| Input Diameter (in): | 0.998 in | Product Line: | HERA |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Width (in): | 8 in |
| Output Diameter (in): | 1.250 in | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 60:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Center Distance (in): | 3.675 in |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 4500 in/lbs |
| Gear Drive SIze: | SSHERA55 |

