Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 15.05 -38 1.375
Part #:0250-76402
Catalog #:SSHERA55AS 15.05 -38 1.375
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reduction: | Double | Input Diameter (in): | 0.998 in |
| Housing Length (in): | 10.52 in | Input HP @ 1750 RPM: | 9.22 |
| Service Factor: | 1 | Housing Height (in): | 9.61 in |
| Ratio: | 15.05:1 | Length Through Bore (in): | 8 in |
| Style: | AS | Housing Width (in): | 8 in |
| Output Diameter (in): | 1.375 in | Input HP: | 9.22 |
| Product Line: | HERA | Mounting Type: | AS |
| Certifications: | IP69K, USDA Accepted Equipment | Product Type: | RIGHT ANGLE |
| Series Code: | HERA55 | Output RPM: | 116.3 |
| Input Style: | Shaft | Gear Drive SIze: | SSHERA55 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Center Distance (in): | 3.675 in |
| Nominal Ratio: | 15:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 4500 in/lbs |

