Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 7.94 -38 1.438
Part #:0250-76409
Catalog #:SSHERA55AS 7.94 -38 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Width (in): | 8 in | Output RPM: | 220.4 |
| Ratio: | 7.94:1 | Housing Height (in): | 9.61 in |
| Input Style: | Shaft | Service Factor: | 1 |
| Reduction: | Double | Housing Length (in): | 10.52 in |
| Input HP: | 13 | Series Code: | HERA55 |
| Input Diameter (in): | 0.998 in | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.438 in | Length Through Bore (in): | 8 in |
| Mounting Type: | AS | Certifications: | IP69K, USDA Accepted Equipment |
| Style: | AS | Product Line: | HERA |
| Input HP @ 1750 RPM: | 13 | Nominal Ratio: | 7.5:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 3346 in/lbs |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | SSHERA55 |
| Center Distance (in): | 3.675 in |

