Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 10.77 -38 1.438
Part #:0250-76410
Catalog #:SSHERA55AS 10.77 -38 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Length (in): | 10.52 in | Length Through Bore (in): | 8 in |
| Reduction: | Double | Mounting Type: | AS |
| Series Code: | HERA55 | Input HP: | 12.89 |
| Ratio: | 10.77:1 | Product Type: | RIGHT ANGLE |
| Certifications: | IP69K, USDA Accepted Equipment | Style: | AS |
| Housing Height (in): | 9.61 in | Product Line: | HERA |
| Input Style: | Shaft | Input Diameter (in): | 0.998 in |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 12.89 |
| Housing Width (in): | 8 in | Service Factor: | 1 |
| Output RPM: | 162.5 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Nominal Ratio: | 10:1 | Center Distance (in): | 3.675 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Gear Drive SIze: | SSHERA55 |

