Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 15.05 -38 1.438
Part #:0250-76411
Catalog #:SSHERA55AS 15.05 -38 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Output RPM: | 116.3 |
| Style: | AS | Product Line: | HERA |
| Ratio: | 15.05:1 | Reduction: | Double |
| Series Code: | HERA55 | Input Style: | Shaft |
| Housing Length (in): | 10.52 in | Length Through Bore (in): | 8 in |
| Housing Width (in): | 8 in | Certifications: | IP69K, USDA Accepted Equipment |
| Input HP: | 9.22 | Input HP @ 1750 RPM: | 9.22 |
| Input Diameter (in): | 0.998 in | Mounting Type: | AS |
| Housing Height (in): | 9.61 in | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Nominal Ratio: | 15:1 | Center Distance (in): | 3.675 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | SSHERA55 |
| Output Torque Rating (in-lb): | 4500 in/lbs |

