Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 21.15 -38 1.438
Part #:0250-76412
Catalog #:SSHERA55AS 21.15 -38 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 82.7 | Certifications: | IP69K, USDA Accepted Equipment |
| Housing Height (in): | 9.61 in | Series Code: | HERA55 |
| Style: | AS | Input Style: | Shaft |
| Mounting Type: | AS | Service Factor: | 1 |
| Reduction: | Double | Input HP: | 6.56 |
| Product Line: | HERA | Housing Length (in): | 10.52 in |
| Output Diameter (in): | 1.438 in | Length Through Bore (in): | 8 in |
| Input Diameter (in): | 0.998 in | Housing Width (in): | 8 in |
| Product Type: | RIGHT ANGLE | Input HP @ 1750 RPM: | 6.56 |
| Ratio: | 21.15:1 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 20:1 |
| Gear Drive SIze: | SSHERA55 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

