Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 25 -38 1.438
Part #:0250-76413
Catalog #:SSHERA55AS 25 -38 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA55 | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Style: | AS |
| Output Diameter (in): | 1.438 in | Input Diameter (in): | 0.998 in |
| Ratio: | 25.00:1 | Input HP @ 1750 RPM: | 5.6 |
| Input Style: | Shaft | Certifications: | IP69K, USDA Accepted Equipment |
| Mounting Type: | AS | Housing Width (in): | 8 in |
| Housing Height (in): | 9.61 in | Length Through Bore (in): | 8 in |
| Output RPM: | 70 | Product Line: | HERA |
| Housing Length (in): | 10.52 in | Reduction: | Double |
| Input HP: | 5.6 | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.675 in |
| Gear Drive SIze: | SSHERA55 | Housing Material: | Stainless Steel |
| Nominal Ratio: | 25:1 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Rating (in-lb): | 4500 in/lbs |

