Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 53.03 -38 1.438
Part #:0250-76416
Catalog #:SSHERA55AS 53.03 -38 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Output RPM: | 33 |
| Housing Height (in): | 9.61 in | Series Code: | HERA55 |
| Output Diameter (in): | 1.438 in | Style: | AS |
| Ratio: | 53.03:1 | Input Diameter (in): | 0.998 in |
| Input Style: | Shaft | Mounting Type: | AS |
| Length Through Bore (in): | 8 in | Input HP @ 1750 RPM: | 2.62 |
| Housing Length (in): | 10.52 in | Reduction: | Double |
| Service Factor: | 1 | Certifications: | IP69K, USDA Accepted Equipment |
| Product Line: | HERA | Input HP: | 2.62 |
| Housing Width (in): | 8 in | Housing Material: | Stainless Steel |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | SSHERA55 |
| Nominal Ratio: | 50:1 |

