Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 58.92 -38 1.438
Part #:0250-76417
Catalog #:SSHERA55AS 58.92 -38 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Style: | Shaft | Housing Width (in): | 8 in |
| Style: | AS | Length Through Bore (in): | 8 in |
| Input Diameter (in): | 0.998 in | Input HP: | 2.36 |
| Certifications: | IP69K, USDA Accepted Equipment | Product Line: | HERA |
| Reduction: | Double | Series Code: | HERA55 |
| Product Type: | RIGHT ANGLE | Output RPM: | 29.7 |
| Housing Height (in): | 9.61 in | Ratio: | 58.92:1 |
| Housing Length (in): | 10.52 in | Input HP @ 1750 RPM: | 2.36 |
| Mounting Type: | AS | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4500 in/lbs |
| Nominal Ratio: | 60:1 | Center Distance (in): | 3.675 in |
| Gear Drive SIze: | SSHERA55 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |

