Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 7.94 -38 1.5
Part #:0250-76418
Catalog #:SSHERA55AS 7.94 -38 1.5
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Series Code: | HERA55 |
| Input HP: | 13 | Housing Width (in): | 8 in |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Height (in): | 9.61 in |
| Output RPM: | 220.4 | Input Diameter (in): | 0.998 in |
| Reduction: | Double | Output Diameter (in): | 1.500 in |
| Input Style: | Shaft | Ratio: | 7.94:1 |
| Style: | AS | Input HP @ 1750 RPM: | 13 |
| Length Through Bore (in): | 8 in | Mounting Type: | AS |
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Housing Length (in): | 10.52 in | Center Distance (in): | 3.675 in |
| Gear Drive SIze: | SSHERA55 | Output Torque Rating (in-lb): | 3346 in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Nominal Ratio: | 7.5:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel |

