Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 10.77 -38 1.5
Part #:0250-76419
Catalog #:SSHERA55AS 10.77 -38 1.5
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.500 in | Series Code: | HERA55 |
| Product Line: | HERA | Ratio: | 10.77:1 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 10.52 in |
| Mounting Type: | AS | Housing Height (in): | 9.61 in |
| Product Type: | RIGHT ANGLE | Housing Width (in): | 8 in |
| Input Style: | Shaft | Style: | AS |
| Input HP @ 1750 RPM: | 12.89 | Input Diameter (in): | 0.998 in |
| Reduction: | Double | Length Through Bore (in): | 8 in |
| Input HP: | 12.89 | Output RPM: | 162.5 |
| Service Factor: | 1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Nominal Ratio: | 10:1 | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Gear Drive SIze: | SSHERA55 |

