Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 25 -38 1.5
Part #:0250-76422
Catalog #:SSHERA55AS 25 -38 1.5
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.998 in | Output Diameter (in): | 1.500 in |
| Housing Length (in): | 10.52 in | Style: | AS |
| Housing Width (in): | 8 in | Input HP: | 5.6 |
| Series Code: | HERA55 | Input HP @ 1750 RPM: | 5.6 |
| Certifications: | IP69K, USDA Accepted Equipment | Product Type: | RIGHT ANGLE |
| Output RPM: | 70 | Ratio: | 25.00:1 |
| Product Line: | HERA | Housing Height (in): | 9.61 in |
| Length Through Bore (in): | 8 in | Reduction: | Double |
| Service Factor: | 1 | Mounting Type: | AS |
| Input Style: | Shaft | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4500 in/lbs |
| Gear Drive SIze: | SSHERA55 | Housing Material: | Stainless Steel |
| Nominal Ratio: | 25:1 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Center Distance (in): | 3.675 in |

