Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 30.14 -38 1.5
Part #:0250-76423
Catalog #:SSHERA55AS 30.14 -38 1.5
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Housing Height (in): | 9.61 in |
| Service Factor: | 1 | Style: | AS |
| Input HP @ 1750 RPM: | 4.61 | Output Diameter (in): | 1.500 in |
| Length Through Bore (in): | 8 in | Product Line: | HERA |
| Input Diameter (in): | 0.998 in | Certifications: | IP69K, USDA Accepted Equipment |
| Output RPM: | 58.1 | Housing Width (in): | 8 in |
| Series Code: | HERA55 | Reduction: | Double |
| Input Style: | Shaft | Housing Length (in): | 10.52 in |
| Mounting Type: | AS | Ratio: | 30.14:1 |
| Input HP: | 4.61 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 30:1 |
| Center Distance (in): | 3.675 in | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Housing Material: | Stainless Steel | Gear Drive SIze: | SSHERA55 |
| Output Torque Rating (in-lb): | 4500 in/lbs |

