Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 53.03 -38 1.5
Part #:0250-76425
Catalog #:SSHERA55AS 53.03 -38 1.5
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reduction: | Double | Output RPM: | 33 |
| Input Diameter (in): | 0.998 in | Input HP @ 1750 RPM: | 2.62 |
| Certifications: | IP69K, USDA Accepted Equipment | Length Through Bore (in): | 8 in |
| Mounting Type: | AS | Style: | AS |
| Series Code: | HERA55 | Housing Width (in): | 8 in |
| Product Type: | RIGHT ANGLE | Housing Height (in): | 9.61 in |
| Input Style: | Shaft | Output Diameter (in): | 1.500 in |
| Product Line: | HERA | Input HP: | 2.62 |
| Ratio: | 53.03:1 | Housing Length (in): | 10.52 in |
| Service Factor: | 1 | Gear Drive SIze: | SSHERA55 |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.675 in |
| Nominal Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |

