Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 58.92 -38 1.5
Part #:0250-76426
Catalog #:SSHERA55AS 58.92 -38 1.5
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.998 in | Product Type: | RIGHT ANGLE |
| Mounting Type: | AS | Housing Length (in): | 10.52 in |
| Reduction: | Double | Certifications: | IP69K, USDA Accepted Equipment |
| Style: | AS | Length Through Bore (in): | 8 in |
| Housing Height (in): | 9.61 in | Ratio: | 58.92:1 |
| Service Factor: | 1 | Product Line: | HERA |
| Output RPM: | 29.7 | Output Diameter (in): | 1.500 in |
| Input HP: | 2.36 | Input HP @ 1750 RPM: | 2.36 |
| Series Code: | HERA55 | Input Style: | Shaft |
| Housing Width (in): | 8 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 60:1 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | SSHERA55 |
| Housing Material: | Stainless Steel |

