Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 25 -38 1.625
Part #:0250-76431
Catalog #:SSHERA55AS 25 -38 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 25.00:1 | Output Diameter (in): | 1.625 in |
| Reduction: | Double | Housing Length (in): | 10.52 in |
| Product Line: | HERA | Style: | AS |
| Service Factor: | 1 | Length Through Bore (in): | 8 in |
| Series Code: | HERA55 | Input HP: | 5.6 |
| Mounting Type: | AS | Output RPM: | 70 |
| Product Type: | RIGHT ANGLE | Input Style: | Shaft |
| Input HP @ 1750 RPM: | 5.6 | Housing Width (in): | 8 in |
| Housing Height (in): | 9.61 in | Certifications: | IP69K, USDA Accepted Equipment |
| Input Diameter (in): | 0.998 in | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Gear Drive SIze: | SSHERA55 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Nominal Ratio: | 25:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel |

