Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 21.15 -38 1.688
Part #:0250-76439
Catalog #:SSHERA55AS 21.15 -38 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.688 in | Product Type: | RIGHT ANGLE |
| Product Line: | HERA | Ratio: | 21.15:1 |
| Input HP: | 6.56 | Input HP @ 1750 RPM: | 6.56 |
| Service Factor: | 1 | Housing Length (in): | 10.52 in |
| Certifications: | IP69K, USDA Accepted Equipment | Mounting Type: | AS |
| Reduction: | Double | Input Diameter (in): | 0.998 in |
| Input Style: | Shaft | Series Code: | HERA55 |
| Housing Height (in): | 9.61 in | Style: | AS |
| Housing Width (in): | 8 in | Length Through Bore (in): | 8 in |
| Output RPM: | 82.7 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Nominal Ratio: | 20:1 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | SSHERA55 |
| Housing Material: | Stainless Steel |

