Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 25 -38 1.688
Part #:0250-76440
Catalog #:SSHERA55AS 25 -38 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Height (in): | 9.61 in | Reduction: | Double |
| Length Through Bore (in): | 8 in | Series Code: | HERA55 |
| Style: | AS | Housing Length (in): | 10.52 in |
| Input Style: | Shaft | Input Diameter (in): | 0.998 in |
| Product Line: | HERA | Ratio: | 25.00:1 |
| Housing Width (in): | 8 in | Output RPM: | 70 |
| Certifications: | IP69K, USDA Accepted Equipment | Input HP @ 1750 RPM: | 5.6 |
| Service Factor: | 1 | Mounting Type: | AS |
| Input HP: | 5.6 | Output Diameter (in): | 1.688 in |
| Product Type: | RIGHT ANGLE | Housing Material: | Stainless Steel |
| Nominal Ratio: | 25:1 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | SSHERA55 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in |

