Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 53.03 -38 1.688
Part #:0250-76443
Catalog #:SSHERA55AS 53.03 -38 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.688 in | Service Factor: | 1 |
| Housing Length (in): | 10.52 in | Series Code: | HERA55 |
| Input Style: | Shaft | Certifications: | IP69K, USDA Accepted Equipment |
| Input HP: | 2.62 | Style: | AS |
| Housing Width (in): | 8 in | Input HP @ 1750 RPM: | 2.62 |
| Output RPM: | 33 | Reduction: | Double |
| Length Through Bore (in): | 8 in | Ratio: | 53.03:1 |
| Product Line: | HERA | Input Diameter (in): | 0.998 in |
| Mounting Type: | AS | Housing Height (in): | 9.61 in |
| Product Type: | RIGHT ANGLE | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Nominal Ratio: | 50:1 | Housing Material: | Stainless Steel |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.675 in |
| Gear Drive SIze: | SSHERA55 |

