Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 30.14 -38 1.75
Part #:0250-76450
Catalog #:SSHERA55AS 30.14 -38 1.75
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Height (in): | 9.61 in | Product Line: | HERA |
| Output RPM: | 58.1 | Service Factor: | 1 |
| Input Style: | Shaft | Product Type: | RIGHT ANGLE |
| Input HP @ 1750 RPM: | 4.61 | Ratio: | 30.14:1 |
| Length Through Bore (in): | 8 in | Reduction: | Double |
| Output Diameter (in): | 1.750 in | Style: | AS |
| Series Code: | HERA55 | Certifications: | IP69K, USDA Accepted Equipment |
| Mounting Type: | AS | Housing Length (in): | 10.52 in |
| Housing Width (in): | 8 in | Input Diameter (in): | 0.998 in |
| Input HP: | 4.61 | Gear Drive SIze: | SSHERA55 |
| Nominal Ratio: | 30:1 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Stainless Steel |
| Center Distance (in): | 3.675 in |

