Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 7.94 -38 1.875
Part #:0250-76454
Catalog #:SSHERA55AS 7.94 -38 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reduction: | Double | Housing Height (in): | 9.61 in |
| Series Code: | HERA55 | Certifications: | IP69K, USDA Accepted Equipment |
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Input HP: | 13 | Style: | AS |
| Housing Width (in): | 8 in | Input Diameter (in): | 0.998 in |
| Housing Length (in): | 10.52 in | Input HP @ 1750 RPM: | 13 |
| Mounting Type: | AS | Service Factor: | 1 |
| Output Diameter (in): | 1.875 in | Length Through Bore (in): | 8 in |
| Output RPM: | 220.4 | Ratio: | 7.94:1 |
| Input Style: | Shaft | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.675 in | Gear Drive SIze: | SSHERA55 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 7.5:1 |
| Output Torque Rating (in-lb): | 3346 in/lbs |

