Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 15.05 -38 1.875
Part #:0250-76456
Catalog #:SSHERA55AS 15.05 -38 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 116.3 | Housing Width (in): | 8 in |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Certifications: | IP69K, USDA Accepted Equipment | Length Through Bore (in): | 8 in |
| Ratio: | 15.05:1 | Series Code: | HERA55 |
| Housing Height (in): | 9.61 in | Input Diameter (in): | 0.998 in |
| Mounting Type: | AS | Housing Length (in): | 10.52 in |
| Style: | AS | Product Line: | HERA |
| Reduction: | Double | Input Style: | Shaft |
| Output Diameter (in): | 1.875 in | Input HP: | 9.22 |
| Input HP @ 1750 RPM: | 9.22 | Nominal Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Stainless Steel |
| Gear Drive SIze: | SSHERA55 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.675 in |

