Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 21.15 -38 1.875
Part #:0250-76457
Catalog #:SSHERA55AS 21.15 -38 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.875 in | Input HP: | 6.56 |
| Output RPM: | 82.7 | Series Code: | HERA55 |
| Housing Height (in): | 9.61 in | Reduction: | Double |
| Product Line: | HERA | Style: | AS |
| Ratio: | 21.15:1 | Housing Width (in): | 8 in |
| Input Diameter (in): | 0.998 in | Product Type: | RIGHT ANGLE |
| Mounting Type: | AS | Housing Length (in): | 10.52 in |
| Certifications: | IP69K, USDA Accepted Equipment | Length Through Bore (in): | 8 in |
| Input HP @ 1750 RPM: | 6.56 | Input Style: | Shaft |
| Service Factor: | 1 | Nominal Ratio: | 20:1 |
| Gear Drive SIze: | SSHERA55 | Center Distance (in): | 3.675 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 4500 in/lbs |

