Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 53.03 -38 1.875
Part #:0250-76461
Catalog #:SSHERA55AS 53.03 -38 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Width (in): | 8 in | Style: | AS |
| Certifications: | IP69K, USDA Accepted Equipment | Reduction: | Double |
| Length Through Bore (in): | 8 in | Service Factor: | 1 |
| Product Line: | HERA | Housing Height (in): | 9.61 in |
| Output Diameter (in): | 1.875 in | Input HP @ 1750 RPM: | 2.62 |
| Input HP: | 2.62 | Ratio: | 53.03:1 |
| Housing Length (in): | 10.52 in | Output RPM: | 33 |
| Input Diameter (in): | 0.998 in | Product Type: | RIGHT ANGLE |
| Series Code: | HERA55 | Mounting Type: | AS |
| Input Style: | Shaft | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.675 in |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Gear Drive SIze: | SSHERA55 |
| Nominal Ratio: | 50:1 |

