Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 21.15 -38 1.938
Part #:0250-76466
Catalog #:SSHERA55AS 21.15 -38 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length Through Bore (in): | 8 in | Input HP @ 1750 RPM: | 6.56 |
| Housing Length (in): | 10.52 in | Ratio: | 21.15:1 |
| Reduction: | Double | Input HP: | 6.56 |
| Style: | AS | Output Diameter (in): | 1.938 in |
| Product Line: | HERA | Input Style: | Shaft |
| Certifications: | IP69K, USDA Accepted Equipment | Series Code: | HERA55 |
| Product Type: | RIGHT ANGLE | Housing Height (in): | 9.61 in |
| Output RPM: | 82.7 | Housing Width (in): | 8 in |
| Input Diameter (in): | 0.998 in | Mounting Type: | AS |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 20:1 |
| Gear Drive SIze: | SSHERA55 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

