Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 25 -38 1.938
Part #:0250-76467
Catalog #:SSHERA55AS 25 -38 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.998 in | Housing Width (in): | 8 in |
| Product Type: | RIGHT ANGLE | Certifications: | IP69K, USDA Accepted Equipment |
| Input HP: | 5.6 | Output Diameter (in): | 1.938 in |
| Service Factor: | 1 | Series Code: | HERA55 |
| Input HP @ 1750 RPM: | 5.6 | Mounting Type: | AS |
| Input Style: | Shaft | Style: | AS |
| Housing Height (in): | 9.61 in | Product Line: | HERA |
| Output RPM: | 70 | Length Through Bore (in): | 8 in |
| Housing Length (in): | 10.52 in | Ratio: | 25.00:1 |
| Reduction: | Double | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Nominal Ratio: | 25:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Housing Material: | Stainless Steel |
| Gear Drive SIze: | SSHERA55 |

