Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 43.97 -38 1.938
Part #:0250-76469
Catalog #:SSHERA55AS 43.97 -38 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Height (in): | 9.61 in | Length Through Bore (in): | 8 in |
| Output RPM: | 39.8 | Reduction: | Double |
| Housing Length (in): | 10.52 in | Mounting Type: | AS |
| Style: | AS | Service Factor: | 1 |
| Input HP: | 3.16 | Series Code: | HERA55 |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.998 in |
| Product Line: | HERA | Housing Width (in): | 8 in |
| Certifications: | IP69K, USDA Accepted Equipment | Output Diameter (in): | 1.938 in |
| Ratio: | 43.97:1 | Input HP @ 1750 RPM: | 3.16 |
| Input Style: | Shaft | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Stainless Steel |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 40:1 |
| Center Distance (in): | 3.675 in | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Gear Drive SIze: | SSHERA55 |

