Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 53.03 -38 1.938
Part #:0250-76470
Catalog #:SSHERA55AS 53.03 -38 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 2.62 | Length Through Bore (in): | 8 in |
| Input HP @ 1750 RPM: | 2.62 | Product Line: | HERA |
| Style: | AS | Series Code: | HERA55 |
| Ratio: | 53.03:1 | Certifications: | IP69K, USDA Accepted Equipment |
| Housing Height (in): | 9.61 in | Housing Width (in): | 8 in |
| Mounting Type: | AS | Input Style: | Shaft |
| Product Type: | RIGHT ANGLE | Reduction: | Double |
| Housing Length (in): | 10.52 in | Input Diameter (in): | 0.998 in |
| Output RPM: | 33 | Service Factor: | 1 |
| Output Diameter (in): | 1.938 in | Gear Drive SIze: | SSHERA55 |
| Housing Material: | Stainless Steel | Nominal Ratio: | 50:1 |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

