Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 25 -38 2
Part #:0250-76476
Catalog #:SSHERA55AS 25 -38 2
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Input Style: | Shaft |
| Style: | AS | Product Line: | HERA |
| Output Diameter (in): | 2.000 in | Mounting Type: | AS |
| Input Diameter (in): | 0.998 in | Housing Height (in): | 9.61 in |
| Product Type: | RIGHT ANGLE | Housing Width (in): | 8 in |
| Reduction: | Double | Input HP @ 1750 RPM: | 5.6 |
| Ratio: | 25.00:1 | Input HP: | 5.6 |
| Length Through Bore (in): | 8 in | Series Code: | HERA55 |
| Housing Length (in): | 10.52 in | Certifications: | IP69K, USDA Accepted Equipment |
| Output RPM: | 70 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Center Distance (in): | 3.675 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Nominal Ratio: | 25:1 | Housing Material: | Stainless Steel |
| Gear Drive SIze: | SSHERA55 |

