Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 53.03 -38 2
Part #:0250-76479
Catalog #:SSHERA55AS 53.03 -38 2
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA55 | Style: | AS |
| Output Diameter (in): | 2.000 in | Input Diameter (in): | 0.998 in |
| Reduction: | Double | Input Style: | Shaft |
| Housing Height (in): | 9.61 in | Housing Length (in): | 10.52 in |
| Service Factor: | 1 | Ratio: | 53.03:1 |
| Input HP: | 2.62 | Product Type: | RIGHT ANGLE |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Width (in): | 8 in |
| Input HP @ 1750 RPM: | 2.62 | Length Through Bore (in): | 8 in |
| Product Line: | HERA | Mounting Type: | AS |
| Output RPM: | 33 | Center Distance (in): | 3.675 in |
| Nominal Ratio: | 50:1 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel | Gear Drive SIze: | SSHERA55 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |

