Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 7.94 -38 2.188
Part #:0250-76481
Catalog #:SSHERA55AS 7.94 -38 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Ratio: | 7.94:1 |
| Product Type: | RIGHT ANGLE | Length Through Bore (in): | 8 in |
| Mounting Type: | AS | Housing Height (in): | 9.61 in |
| Certifications: | IP69K, USDA Accepted Equipment | Series Code: | HERA55 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 13 |
| Output Diameter (in): | 2.188 in | Input Style: | Shaft |
| Output RPM: | 220.4 | Housing Length (in): | 10.52 in |
| Style: | AS | Input Diameter (in): | 0.998 in |
| Input HP: | 13 | Reduction: | Double |
| Housing Width (in): | 8 in | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 7.5:1 |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | SSHERA55 |
| Output Torque Rating (in-lb): | 3346 in/lbs |

