Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 25 -38 2.188
Part #:0250-76485
Catalog #:SSHERA55AS 25 -38 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA55 | Housing Length (in): | 10.52 in |
| Product Type: | RIGHT ANGLE | Style: | AS |
| Mounting Type: | AS | Input Diameter (in): | 0.998 in |
| Housing Width (in): | 8 in | Certifications: | IP69K, USDA Accepted Equipment |
| Output Diameter (in): | 2.188 in | Product Line: | HERA |
| Reduction: | Double | Input HP: | 5.6 |
| Length Through Bore (in): | 8 in | Output RPM: | 70 |
| Input HP @ 1750 RPM: | 5.6 | Housing Height (in): | 9.61 in |
| Service Factor: | 1 | Ratio: | 25.00:1 |
| Input Style: | Shaft | Center Distance (in): | 3.675 in |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 25:1 |
| Gear Drive SIze: | SSHERA55 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Material: | Stainless Steel | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

