Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 30.14 -38 2.188
Part #:0250-76486
Catalog #:SSHERA55AS 30.14 -38 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP @ 1750 RPM: | 4.61 | Certifications: | IP69K, USDA Accepted Equipment |
| Product Type: | RIGHT ANGLE | Input HP: | 4.61 |
| Output Diameter (in): | 2.188 in | Service Factor: | 1 |
| Ratio: | 30.14:1 | Length Through Bore (in): | 8 in |
| Input Style: | Shaft | Housing Length (in): | 10.52 in |
| Housing Height (in): | 9.61 in | Output RPM: | 58.1 |
| Series Code: | HERA55 | Housing Width (in): | 8 in |
| Reduction: | Double | Style: | AS |
| Mounting Type: | AS | Product Line: | HERA |
| Input Diameter (in): | 0.998 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Material: | Stainless Steel | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Gear Drive SIze: | SSHERA55 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 30:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

