Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 53.03 -38 2.188
Part #:0250-76488
Catalog #:SSHERA55AS 53.03 -38 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP @ 1750 RPM: | 2.62 | Housing Height (in): | 9.61 in |
| Housing Length (in): | 10.52 in | Product Type: | RIGHT ANGLE |
| Ratio: | 53.03:1 | Output Diameter (in): | 2.188 in |
| Housing Width (in): | 8 in | Certifications: | IP69K, USDA Accepted Equipment |
| Series Code: | HERA55 | Output RPM: | 33 |
| Product Line: | HERA | Mounting Type: | AS |
| Length Through Bore (in): | 8 in | Reduction: | Double |
| Input Diameter (in): | 0.998 in | Input HP: | 2.62 |
| Style: | AS | Service Factor: | 1 |
| Input Style: | Shaft | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 50:1 |
| Center Distance (in): | 3.675 in | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Housing Material: | Stainless Steel | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | SSHERA55 |

