Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 25 842 1.188
Part #:0250-76494
Catalog #:SSHERA55AS 25 842 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 25.00:1 | Input Style: | Shaft |
| Reduction: | Double | Output Diameter (in): | 1.188 in |
| Input HP: | 5.6 | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Housing Width (in): | 8 in |
| Style: | AS | Input Diameter (in): | 1.248 in |
| Mounting Type: | AS | Series Code: | HERA55 |
| Housing Length (in): | 10.52 in | Product Line: | HERA |
| Output RPM: | 70 | Housing Height (in): | 9.61 in |
| Certifications: | IP69K, USDA Accepted Equipment | Input HP @ 1750 RPM: | 5.6 |
| Length Through Bore (in): | 8 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | SSHERA55 | Center Distance (in): | 3.675 in |
| Nominal Ratio: | 25:1 |

