Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 30.14 842 1.188
Part #:0250-76495
Catalog #:SSHERA55AS 30.14 842 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reduction: | Double | Ratio: | 30.14:1 |
| Input Style: | Shaft | Input HP: | 4.61 |
| Series Code: | HERA55 | Service Factor: | 1 |
| Housing Width (in): | 8 in | Length Through Bore (in): | 8 in |
| Product Type: | RIGHT ANGLE | Mounting Type: | AS |
| Housing Height (in): | 9.61 in | Output Diameter (in): | 1.188 in |
| Certifications: | IP69K, USDA Accepted Equipment | Input Diameter (in): | 1.248 in |
| Housing Length (in): | 10.52 in | Style: | AS |
| Input HP @ 1750 RPM: | 4.61 | Product Line: | HERA |
| Output RPM: | 58.1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 30:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Gear Drive SIze: | SSHERA55 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Material: | Stainless Steel |

