Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 30.14 842 1.25
Part #:0250-76504
Catalog #:SSHERA55AS 30.14 842 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length Through Bore (in): | 8 in | Housing Length (in): | 10.52 in |
| Ratio: | 30.14:1 | Housing Width (in): | 8 in |
| Series Code: | HERA55 | Service Factor: | 1 |
| Housing Height (in): | 9.61 in | Input Style: | Shaft |
| Output Diameter (in): | 1.250 in | Product Line: | HERA |
| Style: | AS | Certifications: | IP69K, USDA Accepted Equipment |
| Input HP @ 1750 RPM: | 4.61 | Input HP: | 4.61 |
| Reduction: | Double | Input Diameter (in): | 1.248 in |
| Mounting Type: | AS | Product Type: | RIGHT ANGLE |
| Output RPM: | 58.1 | Housing Material: | Stainless Steel |
| Gear Drive SIze: | SSHERA55 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.675 in |
| Nominal Ratio: | 30:1 |

