Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 43.97 842 1.25
Part #:0250-76505
Catalog #:SSHERA55AS 43.97 842 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Type: | AS | Housing Height (in): | 9.61 in |
| Ratio: | 43.97:1 | Style: | AS |
| Output RPM: | 39.8 | Housing Width (in): | 8 in |
| Input Style: | Shaft | Output Diameter (in): | 1.250 in |
| Certifications: | IP69K, USDA Accepted Equipment | Input Diameter (in): | 1.248 in |
| Input HP: | 3.16 | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Reduction: | Double |
| Product Line: | HERA | Series Code: | HERA55 |
| Input HP @ 1750 RPM: | 3.16 | Housing Length (in): | 10.52 in |
| Length Through Bore (in): | 8 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Nominal Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Gear Drive SIze: | SSHERA55 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Housing Material: | Stainless Steel |

