Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 10.77 842 1.375
Part #:0250-76509
Catalog #:SSHERA55AS 10.77 842 1.375
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.248 in | Style: | AS |
| Input HP @ 1750 RPM: | 12.89 | Ratio: | 10.77:1 |
| Output RPM: | 162.5 | Product Line: | HERA |
| Reduction: | Double | Output Diameter (in): | 1.375 in |
| Housing Height (in): | 9.61 in | Service Factor: | 1 |
| Housing Width (in): | 8 in | Housing Length (in): | 10.52 in |
| Length Through Bore (in): | 8 in | Product Type: | RIGHT ANGLE |
| Input Style: | Shaft | Mounting Type: | AS |
| Series Code: | HERA55 | Certifications: | IP69K, USDA Accepted Equipment |
| Input HP: | 12.89 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Nominal Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | SSHERA55 |
| Housing Material: | Stainless Steel |

