Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 15.05 842 1.375
Part #:0250-76510
Catalog #:SSHERA55AS 15.05 842 1.375
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 15.05:1 | Product Type: | RIGHT ANGLE |
| Length Through Bore (in): | 8 in | Housing Width (in): | 8 in |
| Mounting Type: | AS | Input Style: | Shaft |
| Output RPM: | 116.3 | Style: | AS |
| Service Factor: | 1 | Series Code: | HERA55 |
| Housing Length (in): | 10.52 in | Reduction: | Double |
| Input HP @ 1750 RPM: | 9.22 | Housing Height (in): | 9.61 in |
| Input Diameter (in): | 1.248 in | Product Line: | HERA |
| Input HP: | 9.22 | Certifications: | IP69K, USDA Accepted Equipment |
| Output Diameter (in): | 1.375 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Nominal Ratio: | 15:1 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | SSHERA55 |
| Center Distance (in): | 3.675 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Stainless Steel |

