Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 21.15 842 1.375
Part #:0250-76511
Catalog #:SSHERA55AS 21.15 842 1.375
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP @ 1750 RPM: | 6.56 | Product Line: | HERA |
| Input HP: | 6.56 | Input Diameter (in): | 1.248 in |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.375 in |
| Housing Length (in): | 10.52 in | Style: | AS |
| Housing Height (in): | 9.61 in | Ratio: | 21.15:1 |
| Output RPM: | 82.7 | Mounting Type: | AS |
| Service Factor: | 1 | Housing Width (in): | 8 in |
| Series Code: | HERA55 | Input Style: | Shaft |
| Certifications: | IP69K, USDA Accepted Equipment | Length Through Bore (in): | 8 in |
| Reduction: | Double | Nominal Ratio: | 20:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Housing Material: | Stainless Steel |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | SSHERA55 |
| Output Torque Rating (in-lb): | 4500 in/lbs |

